build it in.

Defy physics. Control boom bounce.



Learn more about Eaton's boom stability control technology

Download the boom stability control white paper to learn more about:



  • Key enabling technologies
  • Control system integration
  • System architecture

Experience a whole new level of performance and control

Eaton’s boom stability control is active damping technology that improves:



PERFORMANCE
A 90% reduction in settling time enables faster point-to-point movement and greater placement accuracy.
PRODUCTIVITY
A 75% reduction in end-effect displacement improves productivity without a loss in quality.
STABILITY
Provides superior control to augment operator skills and significantly reduce shock, persistent and roading disturbances.
SAFETY
Provides superior stability for the safety of those working from or around the boom.
Active ride control

This technology also enables active ride control on off-highway equipment such as wheel loaders and excavators, backhoes and telehandlers. The system can predict and smooth roading disturbances to improve operator comfort, enable increased driving speeds and reduce shaking of the boom or bucket, thereby minimizing loss of material.

Platform flexible

Eaton’s boom stability control technology is a platform-flexible solution that can be customized for:

  • Concrete pump trucks
  • Aerial work platforms
  • Fire rescue vehicles
  • Concrete and agricultural sprayers
  • Hydraulically controlled cranes
  • Telehandlers
  • Other boom-equipped machinery


Eaton’s boom stability control technology:
Competitive advantage, delivered.
To learn more or to discuss a specific application,
please contact your Eaton representative or email
EatonDMC@eaton.com.
Privacy Policy | Terms and Conditions | © Eaton. All Rights Reserved